IESNA:LM-63-2002
[TEST]P1056359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2364
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1308.1 1298.4 1292.4 1282.7 1268.2 1250 1229.4 1204 1174.9 1145.8
1111.9 1075.6 1038 998.1 955.7 913.3 868.5 824.8 778.8 731.6
683.1 634.7 586.2 537.8 488.1 438.5 387.6 336.7 283.4 232.6
186.5 140.5 98.1 59.4 25.4 4.8 0
1308.1 1311.8 1302.1 1290 1270.6 1246.4 1218.5 1187 1151.9 1114.3
1074.4 1030.8 985.9 938.7 890.3 840.6 789.7 737.6 685.6 631
577.8 524.5 470 416.7 362.2 308.9 254.4 204.7 156.2 112.6
72.7 43.6 25.4 13.3 7.3 2.4 0
1308.1 1300.9 1288.7 1266.9 1239.1 1207.6 1171.3 1128.9 1085.3 1036.8
984.7 931.4 875.7 817.6 758.2 700.1 637.1 577.8 518.4 459.1
400.9 346.4 290.7 238.6 189 146.6 105.4 76.3 59.4 42.4
29.1 20.6 14.5 9.7 6.1 2.4 0
1308.1 1302.1 1285.1 1258.5 1227 1188.2 1145.8 1096.2 1042.9 983.5
924.2 861.2 797 731.6 666.2 602 536.6 474.8 414.2 357.3
301.6 248.3 201.1 157.5 116.3 95.7 77.5 59.4 44.8 32.7
24.2 18.2 13.3 8.5 4.8 2.4 0
1308.1 1303.3 1291.2 1262.1 1225.8 1187 1139.8 1086.5 1027.1 966.6
901.2 833.3 766.7 700.1 631 565.6 499 440.9 381.5 324.6
272.5 222.9 176.8 135.7 110.2 90.8 72.7 55.7 41.2 31.5
24.2 18.2 13.3 8.5 4.8 2.4 0
